Panel Low Profile Rear Mounted – Pin Socket - MR11WS06 0210 BK1 E1AS

Manufacturer Fischer Connectors
Designation Panel Low Profile Rear Mounted – Pin Socket - MR11WS06 0210 BK1 E1AS
Part Number MR11WS06 0210 BK1 E1AS
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 MR11WS06 0210 BK1 E1AS Panel Low Profile Rear Mounted – Pin Socket - MR11WS06 0210 BK1 E1AS Receptacle Panel Low Profile Rear Mounted – Pin Socket Brass MR11 06 10 Signal + 2 Power
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA
Users Who Downloaded This Product Also Downloaded
Page