Panel Low Profile Rear Mounted – Pin Socket - MR11WQ08 0420 BK1 E1AP

Manufacturer Fischer Connectors
Designation Panel Low Profile Rear Mounted – Pin Socket - MR11WQ08 0420 BK1 E1AP
Part Number MR11WQ08 0420 BK1 E1AP
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 MR11WQ08 0420 BK1 E1AP Panel Low Profile Rear Mounted – Pin Socket - MR11WQ08 0420 BK1 E1AP Receptacle Panel Low Profile Rear Mounted – Pin Socket Brass MR11 08 20 Signal + 4 Power
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA