Panel Front Mounted Receptacles - D 103 A054-130

Manufacturer Fischer Connectors
Designation Panel Front Mounted Receptacles - DGP 103 A054-130
Part Number DGP 103 A054-130
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 DGP 103 A054-130 Panel Front Mounted Receptacles - DGP 103 A054-130 Receptacle Panel Front Mounted Receptacles Brass DGP 103 5 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA