Panel Front Mounted Receptacles - D 104 A056-130

Manufacturer Fischer Connectors
Designation Panel Front Mounted Receptacles - D 104 A056-130
Part Number D 104 A056-130
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 D 104 A056-130 Panel Front Mounted Receptacles - D 104 A056-130 Receptacle Panel Front Mounted Receptacles Brass D 104 11 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA