Panel Front Mounted Receptacles - D 103 A015

Manufacturer Fischer Connectors
Designation Panel Front Mounted Receptacles - D 103 A015
Part Number D 103 A015
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 D 103 A015 Panel Front Mounted Receptacles - D 103 A015 Receptacle Panel Front Mounted Receptacles Brass D 103 1 Triax
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA