Panel Front Mounted Front Projecting Receptacles - DB 103 A062-130

Manufacturer Fischer Connectors
Designation Panel Front Mounted Front Projecting Receptacles - DB 103 A062-130
Part Number DB 103 A062-130
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 DB 103 A062-130 Panel Front Mounted Front Projecting Receptacles - DB 103 A062-130 Receptacle Panel Front Mounted Front Projecting Receptacles Brass DB 103 12 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA