Panel Front Mounted Front Projecting Receptacles - DB 102 A051-130

Manufacturer Fischer Connectors
Designation Panel Front Mounted Front Projecting Receptacles - DB 102 A051-130
Part Number DB 102 A051-130
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 DB 102 A051-130 Panel Front Mounted Front Projecting Receptacles - DB 102 A051-130 Receptacle Panel Front Mounted Front Projecting Receptacles Brass DB 102 2 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA