Manufacturer Fischer Connectors
Designation K 103
Part Number K 103
Product selection
Selector Part Number Designation Type of Product Housing Material Body Style Name Size Number of Contacts
1 K 103 K 103 Receptacle Brass K 103 From 2 to 12 LV
Part Number
Designation
Type of Product
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA