IP68/69K Sealed Panel Rear Mounted Receptacles - UR02W07 F010S BK1

Manufacturer Fischer Connectors
Designation IP68/69K Sealed Panel Rear Mounted Receptacles - UR02W07 F010S BK1
Part Number UR02W07 F010S BK1
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 UR02W07 F010S BK1 IP68/69K Sealed Panel Rear Mounted Receptacles - UR02W07 F010S BK1 Receptacle IP68/69K Sealed Panel Rear Mounted Receptacles Brass UR02 07 10 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA
Users Who Downloaded This Product Also Downloaded
Page