IP68/69K Sealed Panel Rear Mounted Receptacles - UR02W07 F005S BK1

Manufacturer Fischer Connectors
Designation IP68/69K Sealed Panel Rear Mounted Receptacles - UR02W07 F005S BK1
Part Number UR02W07 F005S BK1
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 UR02W07 F005S BK1 IP68/69K Sealed Panel Rear Mounted Receptacles - UR02W07 F005S BK1 Receptacle IP68/69K Sealed Panel Rear Mounted Receptacles Brass UR02 07 5 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA
Users Who Downloaded This Product Also Downloaded
Page