IP68 Sealed when mated Panel Rear Mounted Receptacle - DBPO 4032 A057-D3L

Manufacturer Fischer Connectors
Designation IP68 Sealed when mated Panel Rear Mounted Receptacle - DBPO 4032 A057-D3L
Part Number DBPO 4032 A057-D3L
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 DBPO 4032 A057-D3L IP68 Sealed when mated Panel Rear Mounted Receptacle - DBPO 4032 A057-D3L Receptacle IP68 Sealed when mated Panel Rear Mounted Receptacle Plastic DBPO 4032 7 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA