IP68 Sealed Short Cable Mounted Receptacles - UR50N11 STRAIGHT

Manufacturer Fischer Connectors
Designation IP68 Sealed Short Cable Mounted Receptacles - UR50N11 STRAIGHT
Part Number UR50N11 STRAIGHT
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 UR50N11 STRAIGHT IP68 Sealed Short Cable Mounted Receptacles - UR50N11 STRAIGHT Receptacle IP68 Sealed Short Cable Mounted Receptacles Aluminium UR50 11 From 12 LV to 19 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA