IP68 Sealed Panel Rear Mounted Receptacles - DBPU 1031 Z019-130

Manufacturer Fischer Connectors
Designation IP68 Sealed Panel Rear Mounted Receptacles - DBPU 1031 Z019-130
Part Number DBPU 1031 Z019-130
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 DBPU 1031 Z019-130 IP68 Sealed Panel Rear Mounted Receptacles - DBPU 1031 Z019-130 Receptacle IP68 Sealed Panel Rear Mounted Receptacles Brass DBPU 1031 19 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA