IP68 Sealed Panel Rear Mounted Receptacles - DBPU 102 Z053-139

Manufacturer Fischer Connectors
Designation IP68 Sealed Panel Rear Mounted Receptacles - DBPU 102 Z053-139
Part Number DBPU 102 Z053-139
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 DBPU 102 Z053-139 IP68 Sealed Panel Rear Mounted Receptacles - DBPU 102 Z053-139 Receptacle IP68 Sealed Panel Rear Mounted Receptacles Brass DBPU 102 4 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA