IP68 Sealed Panel Rear Mounted Receptacles - AL1231 DBPU 102 A059PB11 12G13

Manufacturer Fischer Connectors
Designation IP68 Sealed Panel Rear Mounted Receptacles - AL1231 DBPU 102 A059PB11 12G13
Part Number AL1231 DBPU 102 A059PB11 12G13
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 AL1231 DBPU 102 A059PB11 12G13 IP68 Sealed Panel Rear Mounted Receptacles - AL1231 DBPU 102 A059PB11 12G13 Receptacle IP68 Sealed Panel Rear Mounted Receptacles Aluminium DBPU 102 9 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA