IP68 Sealed Panel Rear Mounted Low Profile Front Projecting Receptacles - DBPLU 102 A056-139G

Manufacturer Fischer Connectors
Designation IP68 Sealed Panel Rear Mounted Low Profile Front Projecting Receptacles - DBPLU 102 A056-139G
Part Number DBPLU 102 A056-139G
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 DBPLU 102 A056-139G IP68 Sealed Panel Rear Mounted Low Profile Front Projecting Receptacles - DBPLU 102 A056-139G Receptacle IP68 Sealed Panel Rear Mounted Low Profile Front Projecting Receptacles Brass DBPLU 102 7 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA