IP68 Sealed Panel Rear Mounted Cable Receptacles - DKBE 104

Manufacturer Fischer Connectors
Designation IP68 Sealed Panel Rear Mounted Cable Receptacles - DKBE 104
Part Number DKBE 104
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 DKBE 104 IP68 Sealed Panel Rear Mounted Cable Receptacles - DKBE 104 Receptacle IP68 Sealed Panel Rear Mounted Cable Receptacles Brass DKBE 104 From 2 LV to 27 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA