IP68 Sealed Panel Front Mounted Receptacles - DEU 102 A053-130

Manufacturer Fischer Connectors
Designation IP68 Sealed Panel Front Mounted Receptacles - DEU 102 A053-130
Part Number DEU 102 A053-130
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 DEU 102 A053-130 IP68 Sealed Panel Front Mounted Receptacles - DEU 102 A053-130 Receptacle IP68 Sealed Panel Front Mounted Receptacles Brass DEU 102 4 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA