IP68 Sealed Panel Front Mounted Front Projecting Receptacles - DBEU 104 A065-130

Manufacturer Fischer Connectors
Designation IP68 Sealed Panel Front Mounted Front Projecting Receptacles - DBEU 104 A065-130
Part Number DBEU 104 A065-130
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 DBEU 104 A065-130 IP68 Sealed Panel Front Mounted Front Projecting Receptacles - DBEU 104 A065-130 Receptacle IP68 Sealed Panel Front Mounted Front Projecting Receptacles Brass DBEU 104 6 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA