IP68 Sealed Cable Mounted Receptacles - KE 102

Manufacturer Fischer Connectors
Designation IP68 Sealed Cable Mounted Receptacles - KE 102
Part Number KE 102
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 KE 102 IP68 Sealed Cable Mounted Receptacles - KE 102 Receptacle IP68 Sealed Cable Mounted Receptacles Brass KE 102 From 2 LV to 9 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA