Hex Nuts - Hex Nut M11X0_75

Manufacturer Fischer Connectors
Designation Hex Nuts - Hex Nut M11X0_75
Part Number Hex Nut M11X0_75
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Size
1 Hex Nut M11X0_75 Hex Nuts - Hex Nut M11X0_75 Accessory Hex Nuts Brass 1031
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Size
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA