Hermetic Panel Rear Mounted Receptacles - DBPE 105 A002-129

Manufacturer Fischer Connectors
Designation Hermetic Panel Rear Mounted Receptacles - DBPE 105 A002-129
Part Number DBPE 105 A002-129
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 DBPE 105 A002-129 Hermetic Panel Rear Mounted Receptacles - DBPE 105 A002-129 Receptacle Hermetic Panel Rear Mounted Receptacles Brass DBPE 105 1 Coax LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA