Hermetic Panel Rear Mounted Receptacles - DBPE 1031 A019-130

Manufacturer Fischer Connectors
Designation Hermetic Panel Rear Mounted Receptacles - DBPE 1031 A019-130
Part Number DBPE 1031 A019-130
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 DBPE 1031 A019-130 Hermetic Panel Rear Mounted Receptacles - DBPE 1031 A019-130 Receptacle Hermetic Panel Rear Mounted Receptacles Brass DBPE 1031 19 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA