Hermetic Panel Rear Mounted Receptacles - DBPE 1031 A012-130

Manufacturer Fischer Connectors
Designation Hermetic Panel Rear Mounted Receptacles - DBPE 1031 A012-130G
Part Number DBPE_1031_A012-130
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 DBPE_1031_A012-130 Hermetic Panel Rear Mounted Receptacles - DBPE 1031 A012-130G Receptacle Hermetic Panel Rear Mounted Receptacles Brass DBPE 1031 19 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA
Users Who Downloaded This Product Also Downloaded
Page