Hermetic Panel Rear Mounted Receptacles - DBPE 103 A054-130

Manufacturer Fischer Connectors
Designation Hermetic Panel Rear Mounted Receptacles - DBPE 103 A054-130
Part Number DBPE 103 A054-130
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 DBPE 103 A054-130 Hermetic Panel Rear Mounted Receptacles - DBPE 103 A054-130 Receptacle Hermetic Panel Rear Mounted Receptacles Brass DBPE 103 5 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA