Hermetic Panel Rear Mounted Receptacles - DBPE 102 A053-139G

Manufacturer Fischer Connectors
Designation Hermetic Panel Rear Mounted Receptacles - DBPE 102 A053-139G
Part Number DBPE 102 A053-139G
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 DBPE 102 A053-139G Hermetic Panel Rear Mounted Receptacles - DBPE 102 A053-139G Receptacle Hermetic Panel Rear Mounted Receptacles Brass DBPE 102 4 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA