Hermetic Panel Rear Mounted Low Profile Front Projecting Receptacles - DBPLE 104 Z092-139

Manufacturer Fischer Connectors
Designation Hermetic Panel Rear Mounted Low Profile Front Projecting Receptacles - DBPLE 104 Z092-139
Part Number DBPLE 104 Z092-139
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 DBPLE 104 Z092-139 Hermetic Panel Rear Mounted Low Profile Front Projecting Receptacles - DBPLE 104 Z092-139 Receptacle Hermetic Panel Rear Mounted Low Profile Front Projecting Receptacles Brass DBPLE 104 19 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA
Users Who Downloaded This Product Also Downloaded
Page