Hermetic Panel Rear Mounted Low Profile Front Projecting Receptacles - DBPLE 103 A062-130

Manufacturer Fischer Connectors
Designation Hermetic Panel Rear Mounted Low Profile Front Projecting Receptacles - DBPLE 103 A062-130
Part Number DBPLE 103 A062-130
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 DBPLE 103 A062-130 Hermetic Panel Rear Mounted Low Profile Front Projecting Receptacles - DBPLE 103 A062-130 Receptacle Hermetic Panel Rear Mounted Low Profile Front Projecting Receptacles Brass DBPLE 103 12 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA