Hermetic Panel Front Mounted Receptacles - DEE 105 Z087-130

Manufacturer Fischer Connectors
Designation Hermetic Panel Front Mounted Receptacles - DEE 105 Z087-130
Part Number DEE 105 Z087-130
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 DEE 105 Z087-130 Hermetic Panel Front Mounted Receptacles - DEE 105 Z087-130 Receptacle Hermetic Panel Front Mounted Receptacles Brass DEE 105 2 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA