Hermetic Panel Front Mounted Receptacles - DEE 105 A102-130

Manufacturer Fischer Connectors
Designation Hermetic Panel Front Mounted Receptacles - DEE 105 A102-130
Part Number DEE 105 A102-130
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 DEE 105 A102-130 Hermetic Panel Front Mounted Receptacles - DEE 105 A102-130 Receptacle Hermetic Panel Front Mounted Receptacles Brass DEE 105 27 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA