Hermetic Panel Front Mounted Receptacles - DEE 103 Z051-130

Manufacturer Fischer Connectors
Designation Hermetic Panel Front Mounted Receptacles - DEE 103 Z051-130
Part Number DEE 103 Z051-130
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 DEE 103 Z051-130 Hermetic Panel Front Mounted Receptacles - DEE 103 Z051-130 Receptacle Hermetic Panel Front Mounted Receptacles Brass DEE 103 2 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA