Hermetic Panel Front Mounted Non-Locking Plugs - SFE 1031 A010-130

Manufacturer Fischer Connectors
Designation Hermetic Panel Front Mounted Non-Locking Plugs - SFE 1031 A010-130
Part Number SFE 1031 A010-130
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 SFE 1031 A010-130 Hermetic Panel Front Mounted Non-Locking Plugs - SFE 1031 A010-130 Plug Hermetic Panel Front Mounted Non-Locking Plugs Brass SFE 1031 10 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA