Hermetic Panel Front Mounted Front Projecting Receptacles - ST-DBEE 107 A018-130E

Manufacturer Fischer Connectors
Designation Hermetic Panel Front Mounted Front Projecting Receptacles - ST-DBEE 107 A018-130E
Part Number ST-DBEE 107 A018-130E
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 ST-DBEE 107 A018-130E Hermetic Panel Front Mounted Front Projecting Receptacles - ST-DBEE 107 A018-130E Receptacle Hermetic Panel Front Mounted Front Projecting Receptacles Stainless Steel DBEE 107 From 2 LV to 27 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA