Hermetic Panel Front Mounted Front Projecting Receptacles - DBEE 105 A067-130

Manufacturer Fischer Connectors
Designation Hermetic Panel Front Mounted Front Projecting Receptacles - DBEE 105 A067-130
Part Number DBEE 105 A067-130
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 DBEE 105 A067-130 Hermetic Panel Front Mounted Front Projecting Receptacles - DBEE 105 A067-130 Receptacle Hermetic Panel Front Mounted Front Projecting Receptacles Brass DBEE 105 8 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA