Hermetic Panel Front Mounted Front Projecting Receptacles - DBEE 104 A056-130

Manufacturer Fischer Connectors
Designation Hermetic Panel Front Mounted Front Projecting Receptacles - DBEE 104 A056-130
Part Number DBEE 104 A056-130
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 DBEE 104 A056-130 Hermetic Panel Front Mounted Front Projecting Receptacles - DBEE 104 A056-130 Receptacle Hermetic Panel Front Mounted Front Projecting Receptacles Brass DBEE 104 11 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA