Fiber Optic Receptacles - FO4 R03

Manufacturer Fischer Connectors
Designation Fiber Optic Receptacles - FO4 R03
Part Number FO4 R03
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 FO4 R03 Fiber Optic Receptacles - FO4 R03 Receptacle Fiber Optic Receptacles Brass FOR03 14 4 FO
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA