Fiber Optic Hybrid Receptacles - FOH2 2 R03

Manufacturer Fischer Connectors
Designation Fiber Optic Hybrid Receptacles - FOH2 2 R03
Part Number FOH2 2 R03
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 FOH2 2 R03 Fiber Optic Hybrid Receptacles - FOH2 2 R03 Receptacle Fiber Optic Hybrid Receptacles Brass FOHR03 14 2 FO + 2 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA
Users Who Downloaded This Product Also Downloaded
Page