Fiber Optic Hybrid Receptacles - FO1 R50C

Manufacturer Fischer Connectors
Designation Fiber Optic Hybrid Receptacles - FO1 R50C
Part Number FO1 R50C
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 FO1 R50C Fiber Optic Hybrid Receptacles - FO1 R50C Receptacle Fiber Optic Hybrid Receptacles Brass FOR50 06 1 FO
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA