Fiber Optic Hybrid Receptacles - FO1 R01 GAS TIGHT

Manufacturer Fischer Connectors
Designation Fiber Optic Hybrid Receptacles - FO1 R01 GAS TIGHT
Part Number FO1 R01 GAS TIGHT
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 FO1 R01 GAS TIGHT Fiber Optic Hybrid Receptacles - FO1 R01 GAS TIGHT Receptacle Fiber Optic Hybrid Receptacles Brass FOR01 06 1 FO
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA