Fiber Optic Feedthrough for Connection of 2 Plugs - FO2 DC 0 S9

Manufacturer Fischer Connectors
Designation Fiber Optic Feedthrough for Connection of 2 Plugs - FO2 DC 0 S9
Part Number FO2 DC 0 S9
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 FO2 DC 0 S9 Fiber Optic Feedthrough for Connection of 2 Plugs - FO2 DC 0 S9 Accessory Fiber Optic Feedthrough for Connection of 2 Plugs Brass FO2 DC 14 2 FO
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA