Decorative Slotted Nuts - Decorative Slotted Nut M10X0_5

Manufacturer Fischer Connectors
Designation Decorative Slotted Nuts - Decorative Slotted Nut M10X0_5
Part Number Decorative Slotted Nut M10X0_5
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Size
1 Decorative Slotted Nut M10X0_5 Decorative Slotted Nuts - Decorative Slotted Nut M10X0_5 Accessory Decorative Slotted Nuts Brass 102
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Size
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA