Decorative Slotted Nuts - Decorative Slotted Nut M10_5X0_5

Manufacturer Fischer Connectors
Designation Decorative Slotted Nuts - Decorative Slotted Nut M10_5X0_5
Part Number Decorative Slotted M10_5X0_5
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Size
1 Decorative Slotted M10_5X0_5 Decorative Slotted Nuts - Decorative Slotted Nut M10_5X0_5 Accessory Decorative Slotted Nuts Brass 08
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Size
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA