Cable Mounted Plugs - ST-ST 107

Manufacturer Fischer Connectors
Designation Cable Mounted Plugs - ST-ST 107
Part Number ST-ST 107
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 ST-ST 107 Cable Mounted Plugs - ST-ST 107 Plug Cable Mounted Plugs Stainless Steel S 107 From 2 LV to 27 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA