Cable Mounted Locking Short Plugs - UP01L18 BK1

Manufacturer Fischer Connectors
Designation Cable Mounted Locking Short Plugs - UP01L18 BK1
Part Number UP01L18 BK1
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 UP01L18 BK1 Cable Mounted Locking Short Plugs - UP01L18 BK1 Plug Cable Mounted Locking Short Plugs Aluminium UP01L 18 42 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA