Cable Mounted Locking Short Plugs - FD USB3 UP01L07S

Manufacturer Fischer Connectors
Designation Cable Mounted Locking Short Plugs - FD USB3 UP01L07
Part Number FD USB3 UP01L07
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 FD USB3 UP01L07 Cable Mounted Locking Short Plugs - FD USB3 UP01L07 Plug Cable Mounted Locking Short Plugs Brass UP01L 07 10 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA
Users Who Downloaded This Product Also Downloaded
Page