Cable Mounted Locking Plugs - SA 105

Manufacturer Fischer Connectors
Designation Cable Mounted Locking Plugs - SA 105
Part Number SA 105
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 SA 105 Cable Mounted Locking Plugs - SA 105 Plug Cable Mounted Locking Plugs Brass SA 105 From 2 LV to 27 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA