Cable Mounted Locking Plugs - S 106

Manufacturer Fischer Connectors
Designation Cable Mounted Locking Plugs - S 106
Part Number S 106
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 S 106 Cable Mounted Locking Plugs - S 106 Plug Cable Mounted Locking Plugs Brass S 106 From 3 LV to 24 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA