Cable Mounted Locking Plugs - S 1031

Manufacturer Fischer Connectors
Designation Cable Mounted Locking Plugs - S 1031
Part Number S 1031
Product selection
Selector Part Number Designation Type of Product Body Style Description Housing Material Body Style Name Size Number of Contacts
1 S 1031 Cable Mounted Locking Plugs - S 1031 Plug Cable Mounted Locking Plugs Brass S 1031 From 10 LV to 19 LV
Part Number
Designation
Type of Product
Body Style Description
Housing Material
Body Style Name
Size
Number of Contacts
Documentation
Contact the supplier
Fischer Connectors Design, manufacture and distribution of high-performance connectors
FISCHER CONNECTORS SA