1

Grippers - Series 130 with sensor

Manufacturer FIPA
Description Grippers - Series 130 with sensor
Part Number GR04.131D
Weight [g] 134
Product selection
Selector Part Number Principle of operation Sensor Closing force [N] Operating pressure [bar] Weight [g] A [mm] B [mm] C [mm] ØD [mm] E [mm] F [mm] G1 G2 H [mm] H1 [mm] I [mm]
1 GR04.131D single yes 95 2 - 8 134 38,5 119 25 20 43 27,5 G1/8 M17x1 27,5 1 12
2 GR04.131E single yes 95 2 - 8 134 38,5 119 25 20 43 27,5 G1/8 M17x1 25,5 1 12
Part Number
Principle of operation
Sensor
Closing force [N]
Operating pressure [bar]
Weight [g]
A [mm]
B [mm]
C [mm]
ØD [mm]
E [mm]
F [mm]
G1
G2
H [mm]
H1 [mm]
I [mm]
Documentation
Contact the supplier
FIPA VacuumTechnology and End-of-Arm-Tooling
FIPA GmbH