1

F/BFV

Union bush with BSP threaded female end

Manufacturer FIP
Description Union bush with BSP threaded female end F/BFV
Item Number FBFV038
Product selection
Selector Item Number R R1 PN L1 Z
1 FBFV038 3/8" 3/4" 16 11,4 12,6
2 FBFV012 1/2" 1" 16 15 11
3 FBFV034 3/4" 1" 1/4 16 16,3 12,7
4 FBFV100 1" 1" 1/2 16 19,1 12,9
5 FBFV114 1" 1/4 2" 16 21,4 16,6
6 FBFV112 1" 1/2 2" 1/4 16 21,4 16,5
7 FBFV200 2" 2" 3/4 16 25,7 20,5
Item Number
R
R1
PN
L1
Z
Contact the supplier
FIP Manufacturer of U-PVC, C-PVC, PP-H, PVDF fittings and valves
FIP – Formatura Iniezione Polimeri S.p.A.